(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Bag, Lamizip®, Standup Easy-Opening Standup Type (Aluminum) (MA-8)

Plastic Bag, Lamizip®, Standup Easy-Opening Standup Type (Aluminum) (MA-8)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MA-8
MA-9
MA-10
MA-12
MA-14
MA-16
MA-18
MA-20
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Gusset Width
(mm)
Approx. content amount
(CC)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 438.44

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

6 Day(s) 100 80 25 Approx. 70 4909767434010 471-2412 172 1 Bag (50 Sheets)

฿ 497.98

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 115 90 28 Approx. 110 4909767434027 471-2421 205 1 Bag (50 Sheets)

฿ 719.03

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 160 100 30 Approximately 210 4909767434034 471-2358 285 1 Bag (50 Sheets)

฿ 901.07

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 180 120 35 Approximately 360 4909767434041 471-2366 371 1 Bag (50 Sheets)

฿ 1,105.51

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 200 140 41 Approximately 590 4909767434058 471-2374 473 1 Bag (50 Sheets)

฿ 1,342.79

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 230 160 47 Approximately 970 4909767434065 471-2382 615 1 Bag (50 Sheets)

฿ 1,638.25

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 260 180 53 Approximately 1400 4909767434072 471-2391 761 1 Bag (50 Sheets)

฿ 1,942.08

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 280 200 58 Approximately 1900 4909767434089 471-2404 912 1 Bag (50 Sheets)

Basic Specifications

  • Product Model
    Chuck Fitted Poly Bag
  • Color
    Aluminum Color
  • Thickness(mm)
    0.099
  • Specifications
    Compliant with Testing Based on the Standards on Containers and Packages of the Food Sanitation Act of Japan (Ministry of Health, Labour and Welfare Notice No. 201, 2006)
  • Amount Of Content
    1 Bag (50 Sheets)

Product Description

Lamizip®, easy-cut standing type (aluminum) with zipper.
[Features]
· Easy-cut perforation makes it easy to open by hand.
· This plastic bag makes effective displays and can serve as a self-contained container with the convenient attached zipper.
· Can be easily opened by hand from the notched portion thanks to the inclusion of V-shaped perforations.
· All 4 corners feature complete R cuts.
· R notching is retained even after opening.
[Applications]
· With superior gas barrier properties, moisture resistance and light shielding, this product can be used for a wide range of applications, including dried seafood products, health foods and medicines.
· Ideal for packaging and subdivision of food packs, etc.

Part Number
MA-8
MA-9
MA-10
MA-12
MA-14
MA-16
MA-18
MA-20
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Gusset Width
(mm)
Approx. content amount
(CC)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 438.44

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

6 Day(s) 100 80 25 Approx. 70 4909767434010 471-2412 172 1 Bag (50 Sheets)

฿ 497.98

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 115 90 28 Approx. 110 4909767434027 471-2421 205 1 Bag (50 Sheets)

฿ 719.03

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 160 100 30 Approximately 210 4909767434034 471-2358 285 1 Bag (50 Sheets)

฿ 901.07

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 180 120 35 Approximately 360 4909767434041 471-2366 371 1 Bag (50 Sheets)

฿ 1,105.51

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 200 140 41 Approximately 590 4909767434058 471-2374 473 1 Bag (50 Sheets)

฿ 1,342.79

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 230 160 47 Approximately 970 4909767434065 471-2382 615 1 Bag (50 Sheets)

฿ 1,638.25

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 260 180 53 Approximately 1400 4909767434072 471-2391 761 1 Bag (50 Sheets)

฿ 1,942.08

RECLOSABLE POLY BAGS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 280 200 58 Approximately 1900 4909767434089 471-2404 912 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1