(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
30X1000-B |
30X1000-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 2,372.75 |
AUTOMATIC STRAPPING MACHINES | 10 Piece(s) | 19 Day(s) | Brown | 751-7424 | 2700 | 1 Roll | ||
฿ 2,617.07 |
AUTOMATIC STRAPPING MACHINES | 10 Piece(s) | 19 Day(s) | White | 751-7432 | 2800 | 1 Roll |
[Features]
· Tape with single-sided heat-seal treatment that will not stick to goods.
[Applications]
· For simple binding and temporary binding applications
Part Number |
---|
30X1000-B |
30X1000-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 2,372.75 |
AUTOMATIC STRAPPING MACHINES | 10 Piece(s) | 19 Day(s) | Brown | 751-7424 | 2700 | 1 Roll | ||
฿ 2,617.07 |
AUTOMATIC STRAPPING MACHINES | 10 Piece(s) | 19 Day(s) | White | 751-7432 | 2800 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?