(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricant, Paste Spray for Ultra-High Temperature / Assembly

Lubricant, Paste Spray for Ultra-High Temperature / Assembly

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of KLUBERL801

  • Type
    Spray
  • Function
    Super-High Temperature
  • JAN Code
    4582274000192
  • Trusco Code
    756-6581
  • Mass(g)
    314
  • Operating Temperature Range(°C)
    -25 – 200 (Dry -1000)
  • Color
    Gray
  • Inner capacity
    1 pc (300 ml)
Part Number
KLUBERL801
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,277.76

LUBRICATION SPRAYS 1 Piece(s) 8 Day(s) 1 pc (300 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Super-High Temperature
  • JAN Code
    4582274000192
  • Trusco Code
    756-6581
  • Mass(g)
    314
  • Operating Temperature Range(°C)
    -25 – 200 (Dry -1000)
  • Color
    Gray
  • Inner capacity
    1 pc (300 ml)

Product Description

[Features]
· Base for assembly, low speed sliding bearings, high loads, ultra high temperatures.
· Can be used to a temperature of 1,000°C.
· Outstanding lubrication even for non-metal materials and alloys such as stainless steel and brass.
[Applications]
· For preventing seizing and sticking.
· Conveyor chain for heat treatment
· High temperature blowers, gas turbines, bolts and chains of other drying equipment
· Bolts, hinges, screws, joints, etc., of equipment used at high temperatures
· Low Speed Sliding Bearings, Cams, etc.

Specifications of KLUBERL801

  • Type
    Spray
  • Function
    Super-High Temperature
  • JAN Code
    4582274000192
  • Trusco Code
    756-6581
  • Mass(g)
    314
  • Operating Temperature Range(°C)
    -25 – 200 (Dry -1000)
  • Color
    Gray
  • Inner capacity
    1 pc (300 ml)
Part Number
KLUBERL801
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,277.76

LUBRICATION SPRAYS 1 Piece(s) 8 Day(s) 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An assembly paste for ultra-high temperature, high load, low speed plain bearings.

Usage

●To prevent burning and sticking.

Specification

●Color:Gray
●Capacity(ml):300
●SPQ(piece):1
●Working Temperature Range: -25 to 200°C(dry to 1000°C)

Materials

●Principal Component: Synthetic hydrocarbon oil, Solid lubricant, Petroleum solvent