(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricant, Heat-Resistant, Water-Resistant Grease Spray (Urea Type)

Lubricant, Heat-Resistant, Water-Resistant Grease Spray (Urea Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KLUBERL701

  • Type
    Spray
  • Function
    Other
  • JAN Code
    4582274000185
  • Trusco Code
    756-6573
  • Mass(g)
    314
  • Operating Temperature Range(°C)
    -10~160
  • Color
    Beige
  • Inner capacity
    1 pc (300 ml)
Part Number
KLUBERL701
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 671.24

LUBRICATION SPRAYS 2 Piece(s) 8 Day(s) 1 pc (300 ml)

Basic Specifications

  • Type
    Spray
  • Function
    Other
  • JAN Code
    4582274000185
  • Trusco Code
    756-6573
  • Mass(g)
    314
  • Operating Temperature Range(°C)
    -10~160
  • Color
    Beige
  • Inner capacity
    1 pc (300 ml)

Product Description

[Features]
· A urea-based grease that is extremely water resistant, heat resistant, and has excellent rustproofing qualities.
· Features excellent water resistance and adhesiveness, with minimal washing away or scattering.
· It is ideal for lubrication and rust prevention of parts that come in contact with water and equipment that's used outdoors.
[Applications]
· For sliding parts, such as chains, gears, bearings, seals, etc.
· For components such as wire, springs, guide rails, hinges, clutches, joints, valves, etc.

Specifications of KLUBERL701

  • Type
    Spray
  • Function
    Other
  • JAN Code
    4582274000185
  • Trusco Code
    756-6573
  • Mass(g)
    314
  • Operating Temperature Range(°C)
    -10~160
  • Color
    Beige
  • Inner capacity
    1 pc (300 ml)
Part Number
KLUBERL701
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 671.24

LUBRICATION SPRAYS 2 Piece(s) 8 Day(s) 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1