(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Room Temperature Galvanized Thick Film, ROVAL Spray

Room Temperature Galvanized Thick Film, ROVAL Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HR-420ML

  • Genre
    Anti-Rust
  • Type
    Spray
  • Color
    Gray
  • JAN Code
    4934798001214
  • Trusco Code
    477-8057
  • Specifications
    Zinc Content: 96%,
  • Mass(g)
    640
  • Amount Of Content
    1 pc (420 ml)
Part Number
HR-420ML
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,364.14

ANTICORROSIVE 2 Piece(s) 8 Day(s) 1 pc (420 ml)

Basic Specifications

  • Genre
    Anti-Rust
  • Type
    Spray
  • Color
    Gray
  • JAN Code
    4934798001214
  • Trusco Code
    477-8057
  • Specifications
    Zinc Content: 96%,
  • Mass(g)
    640
  • Amount Of Content
    1 pc (420 ml)

Product Description

[Features]
·Achieving a film thickness of 80 microns with one coat
·Exhibits the same anti-rust effect as Robalt without the need for overcoating.
[Applications]
·Rust prevention of steel materials, zinc plating repair

Specifications of HR-420ML

  • Genre
    Anti-Rust
  • Type
    Spray
  • Color
    Gray
  • JAN Code
    4934798001214
  • Trusco Code
    477-8057
  • Specifications
    Zinc Content: 96%,
  • Mass(g)
    640
  • Amount Of Content
    1 pc (420 ml)
Part Number
HR-420ML
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,364.14

ANTICORROSIVE 2 Piece(s) 8 Day(s) 1 pc (420 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1