(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Rust Spray for Long-Term Storage

Anti-Rust Spray for Long-Term Storage

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KLUBERA10

  • Genre
    Anti-Rust
  • Type
    Spray
  • Color
    Light Brown
  • Operating Temperature Range
    -10~120℃
  • JAN Code
    4582274000109
  • Trusco Code
    756-6522
  • Amount Of Content
    1 pc (300 ml)
Part Number
KLUBERA10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 637.92

RUST PREVENTION AGENTS 2 Piece(s) 8 Day(s) 1 pc (300 ml)

Basic Specifications

  • Genre
    Anti-Rust
  • Type
    Spray
  • Color
    Light Brown
  • Operating Temperature Range
    -10~120℃
  • JAN Code
    4582274000109
  • Trusco Code
    756-6522
  • Amount Of Content
    1 pc (300 ml)

Product Description

[Features]
・ A rust preventive oil that is sticky and has excellent adhesion.
・ Ideal for long-term storage and rust prevention during transportation of finished products.
[Applications]
・ For long-term rust prevention of metal parts, dies, cutlery, jigs and tools, machinery, etc.
・ Machined surfaces of housings, spindles, reducers, etc.
・ Jigs and tools for metal processing, molding dies, cutting tools, measuring instruments, etc.
・ Parts such as bearings, chains, sprockets, levers, springs, etc.

Specifications of KLUBERA10

  • Genre
    Anti-Rust
  • Type
    Spray
  • Color
    Light Brown
  • Operating Temperature Range
    -10~120℃
  • JAN Code
    4582274000109
  • Trusco Code
    756-6522
  • Amount Of Content
    1 pc (300 ml)
Part Number
KLUBERA10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 637.92

RUST PREVENTION AGENTS 2 Piece(s) 8 Day(s) 1 pc (300 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1