(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Striped Tape, Diagonal Stripes (374-03)

Striped Tape, Diagonal Stripes (374-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
374-03
374-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Weight
(g)
Amount Of Content

฿ 163.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) 45 4582183902457 371-6201 109 1 Roll

฿ 306.00

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) 90 4582183902464 371-6210 228 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Color Detail
    Yellow/Black
  • Tensile Strength
    15N/10mm
  • Adhesiveness
    0.5N/10mm
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll
Part Number
374-03
374-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Weight
(g)
Amount Of Content

฿ 163.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) 45 4582183902457 371-6201 109 1 Roll

฿ 306.00

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) 90 4582183902464 371-6210 228 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for danger marking and no-entry display of work sites and various facilities.

Usage

●For indoor use.

Specification

●Thickness(mm):0.2
●Viscosity: 0.5N/10mm
●Tensile Strength: 15N/10mm

Materials

●Base Material: PVC Film
●Adhesive: Rubber

Warning

●Wipes off garbage and oil etc on the side to be pasted.