(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3M™ Diamond Grade™ Conspicuity Reflection Sheet PX9470 Series (PX9421-50.8)

3M™ Diamond Grade™ Conspicuity Reflection Sheet PX9470 Series (PX9421-50.8)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PX9421-50.8 SALE
PX9423-50.8 SALE
PX9470-50.8 SALE
PX9471-50.8 SALE
PX9472-50.8 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Internal capacity

฿ 24,318.13

฿ 19,965.18

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Yellows Yellow Fluorescence 4548623939711 436-0851 1 Roll

฿ 24,318.13

฿ 19,965.18

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Green Fluorescent, Yellow-Green 4548623999494 435-0341 1 Roll

฿ 24,318.13

฿ 14,328.24

REFLECTIVE TAPES 1 Piece(s) Same day White Type White 4547452304783 283-6866 1 Roll

฿ 24,318.13

฿ 19,965.18

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Yellows Yellow 4547452304813 283-6874 1 Roll

฿ 24,318.13

฿ 19,965.18

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Red Type Red 4547452304868 283-6882 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50.8
  • Length(m)
    45.7
  • Thickness(mm)
    0.5
  • Adhesiveness
    16N/25mm
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

[Features]
· Approximately 10 times brighter than normal (compared to other products by the same manufacturer) with excellent wide angle characteristics, so it can be seen clearly even at a angle, effectively ensuring safety.
· High durability maintains initial reflective performance for a long time.
· Boasts a durability of 7 years for normal use.
· Vivid fluorescent yellow coloring provides high visibility even at dawn or dusk.
[Applications]
· For road traffic safety facilities, safety supplies, etc.

Part Number
PX9421-50.8 SALE
PX9423-50.8 SALE
PX9470-50.8 SALE
PX9471-50.8 SALE
PX9472-50.8 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Internal capacity

฿ 24,318.13

฿ 19,965.18

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Yellows Yellow Fluorescence 4548623939711 436-0851 1 Roll

฿ 24,318.13

฿ 19,965.18

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Green Fluorescent, Yellow-Green 4548623999494 435-0341 1 Roll

฿ 24,318.13

฿ 14,328.24

REFLECTIVE TAPES 1 Piece(s) Same day White Type White 4547452304783 283-6866 1 Roll

฿ 24,318.13

฿ 19,965.18

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Yellows Yellow 4547452304813 283-6874 1 Roll

฿ 24,318.13

฿ 19,965.18

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Red Type Red 4547452304868 283-6882 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1