(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fluorescent Reflective Tape (Yellow/Black)

Fluorescent Reflective Tape (Yellow/Black)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,456.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
864-60
864-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Weight
(g)
Amount Of Content

฿ 1,456.77

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) 45 4582183904895 371-8255 162 1 Roll

฿ 2,864.77

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) 90 4582183904901 371-8263 323 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Length(m)
    10
  • Thickness(mm)
    0.15
  • Color Detail
    Yellow/Black
  • Adhesiveness
    6.64N/10mm
  • Cutting Method
    Cutter Required
  • Specifications
    With separator, yellow part reflective
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Provides excellent indication of dangerous areas thanks to its fluorescent color in the daytime and reflectivity at night.
[Applications]
· For factories, offices, logistics warehouses, commercial facilities, etc.

Part Number
864-60
864-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Weight
(g)
Amount Of Content

฿ 1,456.77

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) 45 4582183904895 371-8255 162 1 Roll

฿ 2,864.77

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) 90 4582183904901 371-8263 323 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1