(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fluorescent Tape Width (mm) 20/45/90 (LK-45R)

Fluorescent Tape Width (mm) 20/45/90 (LK-45R)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LK-20GN
LK-20LY
LK-20OR
LK-20R
LK-45GN
LK-45LY
LK-45OR
LK-45R
LK-90GN
LK-90LY
LK-90OR
LK-90R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Detail JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 424.21

INDUCTION TAPES(ADHESIVE TYPE 5 Piece(s) 6 Day(s) Green 20 Green 4953871104024 495-5609 51 1 Roll

฿ 427.01

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Yellow Color 20 Lemon Yellow 4953871104048 495-5617 51 1 Roll

฿ 427.01

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red Color 20 Orange 4953871104055 495-5625 51 1 Roll

฿ 667.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red Color 20 Red 4953871104031 495-5633 51 1 Roll

฿ 841.52

INDUCTION TAPES(ADHESIVE TYPE 4 Piece(s) 6 Day(s) Green 45 Green 4953871104062 495-5641 110 1 Roll

฿ 841.52

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Yellow Color 45 Lemon Yellow 4953871104086 495-5650 110 1 Roll

฿ 841.52

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red Color 45 Orange 4953871104093 495-5668 110 1 Roll

฿ 841.52

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red Color 45 Red 4953871104079 495-5676 110 1 Roll

฿ 1,674.92

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 14 Day(s) Green 90 Green 4953871104109 495-5684 220 1 Roll

฿ 1,674.92

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 12 Day(s) Yellow Color 90 Lemon Yellow 4953871104123 495-5692 220 1 Roll

฿ 1,674.92

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 12 Day(s) Red Color 90 Orange 4953871104130 495-5706 220 1 Roll

฿ 1,674.92

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 12 Day(s) Red Color 90 Red 4953871104116 495-5714 220 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    5
  • Thickness(mm)
    0.17
  • Adhesive Strength
    12N/10mm
  • Tensile Strength
    30N/10mm
  • Cutting Method
    Cutter Required
  • Amount Of Content
    1 Roll

Product Description

A tape that can be used to call attention in bright places because it emits fluorescence when exposed to sunlight or lighting.
[Features]
·Bright colors can call attention to bright places.
[Applications]
·Ideal for calling attention in bright places such as factories and warehouses.

Part Number
LK-20GN
LK-20LY
LK-20OR
LK-20R
LK-45GN
LK-45LY
LK-45OR
LK-45R
LK-90GN
LK-90LY
LK-90OR
LK-90R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Detail JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 424.21

INDUCTION TAPES(ADHESIVE TYPE 5 Piece(s) 6 Day(s) Green 20 Green 4953871104024 495-5609 51 1 Roll

฿ 427.01

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Yellow Color 20 Lemon Yellow 4953871104048 495-5617 51 1 Roll

฿ 427.01

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red Color 20 Orange 4953871104055 495-5625 51 1 Roll

฿ 667.00

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red Color 20 Red 4953871104031 495-5633 51 1 Roll

฿ 841.52

INDUCTION TAPES(ADHESIVE TYPE 4 Piece(s) 6 Day(s) Green 45 Green 4953871104062 495-5641 110 1 Roll

฿ 841.52

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Yellow Color 45 Lemon Yellow 4953871104086 495-5650 110 1 Roll

฿ 841.52

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red Color 45 Orange 4953871104093 495-5668 110 1 Roll

฿ 841.52

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 10 Day(s) Red Color 45 Red 4953871104079 495-5676 110 1 Roll

฿ 1,674.92

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 14 Day(s) Green 90 Green 4953871104109 495-5684 220 1 Roll

฿ 1,674.92

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 12 Day(s) Yellow Color 90 Lemon Yellow 4953871104123 495-5692 220 1 Roll

฿ 1,674.92

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 12 Day(s) Red Color 90 Orange 4953871104130 495-5706 220 1 Roll

฿ 1,674.92

INDUCTION TAPES(ADHESIVE TYPE 1 Piece(s) 12 Day(s) Red Color 90 Red 4953871104116 495-5714 220 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1