(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M™ Positioning Tape (Fastener Type)

3M™ Positioning Tape (Fastener Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NC2278-50X24

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    24
  • Thickness(mm)
    0.9
  • Color Details
    White
  • Tensile Strength
    3.67kgf/c㎡(36N/c㎡)
  • JAN Code
    4549395078387
  • Trusco Code
    479-6331
  • Mass(g)
    320
  • Width and Length of L Shaped Piece(mm)
    50
  • Internal capacity
    1 Roll
Part Number
NC2278-50X24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 4,213.08

LINE TAPES 1 Piece(s) 12 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    24
  • Thickness(mm)
    0.9
  • Color Details
    White
  • Tensile Strength
    3.67kgf/c㎡(36N/c㎡)
  • JAN Code
    4549395078387
  • Trusco Code
    479-6331
  • Mass(g)
    320
  • Width and Length of L Shaped Piece(mm)
    50
  • Internal capacity
    1 Roll

Product Description

[Features]
· Tape can be easily positioned thanks to the use of 3M fastening technology.
· An L-shaped break line is inserted to make tearing by hand easy.
· This product can be applied to and removed from normal carpet or fabric, and can be used repeatedly.
[Applications]
· For indoor use.
· Use when trying to quickly position in an office or construction site.
· Use when positioning posters on a partition, etc.

Specifications of NC2278-50X24

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    24
  • Thickness(mm)
    0.9
  • Color Details
    White
  • Tensile Strength
    3.67kgf/c㎡(36N/c㎡)
  • JAN Code
    4549395078387
  • Trusco Code
    479-6331
  • Mass(g)
    320
  • Width and Length of L Shaped Piece(mm)
    50
  • Internal capacity
    1 Roll
Part Number
NC2278-50X24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 4,213.08

LINE TAPES 1 Piece(s) 12 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1