(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bioran® Line Tape Green Blue Red

Bioran® Line Tape Green Blue Red

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 411.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
L-10-BL-50MM
L-10-GR-50MM
L-10-RE-50MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail JAN Code Trusco Code Amount Of Content

฿ 411.00

LINE TAPES 1 Piece(s) 1 Day(s) Blue Blue 4967529513809 753-1231 1 Roll

฿ 444.00

LINE TAPES 1 Piece(s) 12 Day(s) Green Green 4967529513908 753-1249 1 Roll

฿ 444.00

LINE TAPES 1 Piece(s) Same day Red Color Red 4967529513700 753-1257 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.16
  • Adhesive Strength
    4.4N/10mm
  • Tensile Strength
    60N/10mm
  • Mass(g)
    415
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Design ensures that protruding adhesive and adhesive residue are minimized.
· Thin and durable cloth base material.
· Thinner than cloth tape, etc., for a smoother finish.
[Applications]
· For indoor use.
· Can be used to indicate storage areas in a factory, warehouse, etc.
· For use in sites where a large number of line changes, etc. are performed.

Part Number
L-10-BL-50MM
L-10-GR-50MM
L-10-RE-50MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail JAN Code Trusco Code Amount Of Content

฿ 411.00

LINE TAPES 1 Piece(s) 1 Day(s) Blue Blue 4967529513809 753-1231 1 Roll

฿ 444.00

LINE TAPES 1 Piece(s) 12 Day(s) Green Green 4967529513908 753-1249 1 Roll

฿ 444.00

LINE TAPES 1 Piece(s) Same day Red Color Red 4967529513700 753-1257 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The base material is strong and uses cloth material which is difficult to extend.
●Thin compared to cloth and film type, making it difficult to make steps.

Usage

●For storage room display in factory and warehouse.
●To the site where there are many line changes etc.
●For indoor use.

Specification

●W x L(mm x m):50 x 50
●Thickness(mm):0.16
●SPQ(roll):10
●Viscosity: 4.4N/10mm 
●Tensile Strength: 60N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Acrylics