(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ST-12 |
ST-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 736.03 |
ANTI-SLIP TAPES(FOR INDOOR) | 4 Piece(s) | 6 Day(s) | Black Color | Black | 4968124209340 | 752-7225 | 1 Roll | ||
฿ 666.97 |
ANTI-SLIP TAPES(FOR INDOOR) | 4 Piece(s) | 6 Day(s) | Yellow Color | Yellow | 4968124209357 | 752-7233 | 1 Roll |
[Features]
· Simple construction that can be used as a non-slip measure.
[Applications]
· For indoor and outdoor use.
· For preventing slipping in places such as differences in levels, steps, stepladders, etc.
Part Number |
---|
ST-12 |
ST-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 736.03 |
ANTI-SLIP TAPES(FOR INDOOR) | 4 Piece(s) | 6 Day(s) | Black Color | Black | 4968124209340 | 752-7225 | 1 Roll | ||
฿ 666.97 |
ANTI-SLIP TAPES(FOR INDOOR) | 4 Piece(s) | 6 Day(s) | Yellow Color | Yellow | 4968124209357 | 752-7233 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?