(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M Scotch, Gap Sealing Waterproof Tape for Outdoors

3M Scotch, Gap Sealing Waterproof Tape for Outdoors

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 178.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EN-76
EN-77
EN-78
EN-79
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Internal capacity

฿ 178.00

WATERPROOF SEALING TAPES 1 Piece(s) Same day 10 5 4519001403445 410-6997 1 Roll

฿ 217.55

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 10 7 4519001403452 410-7004 1 Roll

฿ 275.25

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 15 9 4519001403469 410-7012 1 Roll

฿ 396.19

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 25 9 4519001403476 410-7021 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    2
  • Color Details
    Black
  • Adhesiveness
    5N/6.5mm
  • Operating Temperature Range(°C)
    -30 to 60
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

Gap tape that is strong against snow, rain, water and moisture, for superior weather resistance.
[Features]
· High rebound resilience capable of standing up to extended, harsh use. Fits well in gaps to form a secure plug.
· High degree of repetitive shock resistance, with only minimal indentation due to door opening and closing.
· Will not wear out. Uses an acrylic-based adhesive and does not readily peel off, even outdoors.
· Base material: Neoprene foam; Adhesive: Acrylic-based.
[Applications]
· For plugging and waterproofing gaps in shutters, sheds and storm doors.

Part Number
EN-76
EN-77
EN-78
EN-79
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Internal capacity

฿ 178.00

WATERPROOF SEALING TAPES 1 Piece(s) Same day 10 5 4519001403445 410-6997 1 Roll

฿ 217.55

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 10 7 4519001403452 410-7004 1 Roll

฿ 275.25

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 15 9 4519001403469 410-7012 1 Roll

฿ 396.19

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 25 9 4519001403476 410-7021 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1