(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M Waterproof Sealing Tape (8067-50X22)

3M Waterproof Sealing Tape (8067-50X22)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8067-50X22
8067-101X22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 2,791.91

WATERPROOF SEALING TAPES 1 Piece(s) Same day 50.8 4548623229751 470-4169 1 Roll

฿ 2,040.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 101 0051115316203 470-4151 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    22.8
  • Thickness(mm)
    0.25
  • Color Details
    Translucent White
  • Adhesiveness
    15N/25mm
  • Tensile Strength
    33N/10mm
  • Operating Temperature Range(°C)
    -20 – 50
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

Waterproof airtight tape with excellent conformation to curved surfaces.
[Features]
· The special olefin film base material exhibits a water barrier effect and flexibly accommodates curved surfaces and irregularities.
· Does not shrink following application, and will not peel off.
[Applications]
· For waterproofing of curved surfaces on buildings.

Part Number
8067-50X22
8067-101X22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 2,791.91

WATERPROOF SEALING TAPES 1 Piece(s) Same day 50.8 4548623229751 470-4169 1 Roll

฿ 2,040.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 101 0051115316203 470-4151 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1