(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Surface Super Butyl Tape (for water resistant repairs, with aluminum foil polyester film base)

Single Surface Super Butyl Tape (for water resistant repairs, with aluminum foil polyester film base)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 983000-20-50X20

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.6
  • Color Detail
    Black / silver
  • Adhesive Strength
    11.76 N/10 mm (against Stainless Steel)
  • JAN Code
    4961068003210
  • Trusco Code
    497-4883
  • Inner capacity
    1 Roll
Part Number
983000-20-50X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,000.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.6
  • Color Detail
    Black / silver
  • Adhesive Strength
    11.76 N/10 mm (against Stainless Steel)
  • JAN Code
    4961068003210
  • Trusco Code
    497-4883
  • Inner capacity
    1 Roll

Product Description

A waterproof butyl tape in which a butyl rubber adhesive is applied to a base material in which a polyester film is attached to aluminum foil.
[Features]
・ Tape for various purposes from waterproofing rooftops and houses to joints
・ Because it uses aluminum foil, it is strong and has excellent waterproofness
[Applications]
・ For preventing dew condensation of liquefied gas piping, waterproofing joints, and repairing

Specifications of 983000-20-50X20

  • Product Type
    Adhesive Tape
  • Color
    Multi-Colored
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.6
  • Color Detail
    Black / silver
  • Adhesive Strength
    11.76 N/10 mm (against Stainless Steel)
  • JAN Code
    4961068003210
  • Trusco Code
    497-4883
  • Inner capacity
    1 Roll
Part Number
983000-20-50X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,000.00

WATERPROOF SEALING TAPES 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Butyl rubber type adhesive which is excellent in waterproof and airtight is used.
●Using aluminum foil with polyester film as a base material for applications requiring airtightness and moisture resistance.

Usage

●For structural use, waterproof joints, for surface protection.

Specification

●Color:Black/Silver
●W x L(mm x m):50 x 20
●Thickness(mm):0.6
●Viscosity: 11.76N/10mm

Materials

●Base Material: Polyester Film + Aluminum Foil
●Adhesive: Butyl Rubber