(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Super Butyl Tape (For Waterproof Repair and Thick)

Double-Sided Super Butyl Tape (For Waterproof Repair and Thick)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 593300-20-50X7

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    7
  • Thickness(mm)
    3
  • Color Detail
    Black
  • Adhesive Strength
    15.68N/10mm
  • JAN Code
    4961068101701
  • Trusco Code
    497-4808
  • Inner capacity
    1 Roll
Part Number
593300-20-50X7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,285.59

WATERPROOF SEALING TAPES 4 Piece(s) 6 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    7
  • Thickness(mm)
    3
  • Color Detail
    Black
  • Adhesive Strength
    15.68N/10mm
  • JAN Code
    4961068101701
  • Trusco Code
    497-4808
  • Inner capacity
    1 Roll

Product Description

[Features]
· Double-sided tape produced by coating polyethylene netting with butyl rubber adhesive to provide superior waterproofing.
· Provides excellent durability, cold resistance and heat resistance.
[Applications]
· For various waterproofing, soundproofing, anti-vibration, etc. applications.

Specifications of 593300-20-50X7

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    7
  • Thickness(mm)
    3
  • Color Detail
    Black
  • Adhesive Strength
    15.68N/10mm
  • JAN Code
    4961068101701
  • Trusco Code
    497-4808
  • Inner capacity
    1 Roll
Part Number
593300-20-50X7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,285.59

WATERPROOF SEALING TAPES 4 Piece(s) 6 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1