(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Construction - Butyl Rubber Type Waterproof Tape VF414Z (Single Sided Tape) (5247)

Construction - Butyl Rubber Type Waterproof Tape VF414Z (Single Sided Tape) (5247)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5247
5248
5249
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 460.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 50 4901490052479 485-9596 545 1 Roll

฿ 679.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 75 4901490052486 485-9600 835 1 Roll

฿ 909.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 100 4901490052493 485-9618 1100 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Length(m)
    20
  • Thickness(mm)
    0.4
  • Color Detail
    Black
  • Adhesive Strength
    18.7 N / 10 mm (For Stainless Steel, 23°C, 30-Minute Curing)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Excellent airtight waterproofing, durability, weather resistance and anti-gas permeability.
· Demonstrates good adhesion to various adherends as well as good adhesion to metal surfaces and rough surfaces. Butyl rubber waterproofing tape for buildings
[Applications]
· For sealing and secondary waterproofing around sashes, register frames and girders.
· For sealing and secondary waterproofing of plywood joints and siding joints.
· For secondary waterproofing of sheet metal joints, roof and wall joints and water drain elements.
· For application of moisture-permeable waterproof sheeting.

Part Number
5247
5248
5249
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 460.00

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 50 4901490052479 485-9596 545 1 Roll

฿ 679.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 75 4901490052486 485-9600 835 1 Roll

฿ 909.00

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 100 4901490052493 485-9618 1100 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1