(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Weather Tape LA (One-Side Type) (LA-50)

All Weather Tape LA (One-Side Type) (LA-50)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
LA-50
LA-75
LA-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 967.77

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 50 4953871104215 751-7572 1 Roll

฿ 1,443.09

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 75 4953871104222 751-7581 1 Roll

฿ 1,921.20

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 100 4953871104239 751-7564 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • Color Details
    Silver
  • Adhesiveness
    8.4N/10mm(0℃)10.4N/10mm(23℃)7.6N/10(mm40℃)
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

Airtight waterproof tape for interior and exterior use.
[Features]
·High airtightness and durability.
·It has high flexibility at low temperatures and conforms well to complex locations, such as external corners and internal corners.
·The LA has good compatibility with the substrate and blends well with L-shaped and U-shaped external and internal corner lines.
[Applications]
·Waterproofing around windows · Pasting waterproof sheets and waterproofing board joints.

Part Number
LA-50
LA-75
LA-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 967.77

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 50 4953871104215 751-7572 1 Roll

฿ 1,443.09

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 75 4953871104222 751-7581 1 Roll

฿ 1,921.20

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 100 4953871104239 751-7564 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1