(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrylic Airtight Waterproof Tape (double sided tape) (AW-02-50)

Acrylic Airtight Waterproof Tape (double sided tape) (AW-02-50)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AW-02-50
AW-02-75
AW-02-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 348.60

WATERPROOF SEALING TAPES 4 Piece(s) 5 Day(s) 50 4547691722546 443-7888 322 1 Roll

฿ 515.33

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 75 4547691722706 443-7896 483 1 Roll

฿ 709.81

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 100 4547691722720 443-7870 644 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    20
  • Thickness(mm)
    0.195
  • Color Details
    Black
  • Adhesiveness
    30N/25mm
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Acrylic adhesive sealing/waterproofing tape with excellent durability.
· Easily torn by hand for superior workability.
· In addition to moisture-permeable sheets, this product also firmly adheres to insulation materials.
[Applications]
· For waterproofing of buildings. (Particularly well suited for areas where moisture-permeable waterproof sheeting is used.)

Part Number
AW-02-50
AW-02-75
AW-02-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 348.60

WATERPROOF SEALING TAPES 4 Piece(s) 5 Day(s) 50 4547691722546 443-7888 322 1 Roll

฿ 515.33

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 75 4547691722706 443-7896 483 1 Roll

฿ 709.81

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) 100 4547691722720 443-7870 644 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1