(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrylic Airtight Waterproof Tape (one sided tape)

Acrylic Airtight Waterproof Tape (one sided tape)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 274.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-02-50
AS-02-75
AS-02-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 274.29

WATERPROOF SEALING TAPES 1 Piece(s) Same day 50 4547691722539 443-7853 170 1 Roll

฿ 403.57

WATERPROOF SEALING TAPES 5 Piece(s) 5 Day(s) 75 4547691722690 443-7861 255 1 Roll

฿ 533.45

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 100 4547691722713 443-7845 340 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    20
  • Thickness(mm)
    0.16
  • Color Details
    Black
  • Adhesiveness
    38N/25mm
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

Acrylic airtight waterproof tape for construction using acrylic adhesive (single-sided type).
[Features]
·Acrylic adhesive with excellent durability is used.
・ Good hand cutting.
[Applications]
·For building airtight waterproofing.
·It can be used for joints of moisture-permeable waterproof sheets and heat insulating materials.

Part Number
AS-02-50
AS-02-75
AS-02-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 274.29

WATERPROOF SEALING TAPES 1 Piece(s) Same day 50 4547691722539 443-7853 170 1 Roll

฿ 403.57

WATERPROOF SEALING TAPES 5 Piece(s) 5 Day(s) 75 4547691722690 443-7861 255 1 Roll

฿ 533.45

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) 100 4547691722713 443-7845 340 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1