(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight waterproof tape No.740

Airtight waterproof tape No.740

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 258.01 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N740K01
N740K02
N740K03
N740W01
N740W02
N740W03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Detail JAN Code Trusco Code Amount Of Content

฿ 262.09

WATERPROOF SEALING TAPES 5 Piece(s) 6 Day(s) Black Color 50 Black 4901860195065 471-1467 1 Roll

฿ 378.69

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) Black Color 75 Black 4901860195089 471-1475 1 Roll

฿ 500.88

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) Black Color 100 Black 4901860195102 471-1483 1 Roll

฿ 258.01

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) White Color 50 White 4901860195119 471-1491 1 Roll

฿ 378.69

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) White Color 75 White 4901860195126 471-1505 1 Roll

฿ 500.88

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) White Color 100 White 4901860195133 471-1513 1 Roll

Basic Specifications

  • Length(m)
    20
  • Thickness(mm)
    0.16
  • Adhesive Strength
    8.1N/10mm
  • Tensile Strength
    34N/10mm
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Work efficiency is improved thanks to superior hand-tearability and ease of withdrawal.
· Uses a special acrylic glue which makes application in the winter easy without dirtying the user's hands.
[Applications]
· For mounting moisture-permeable waterproof sheeting.
· For securing insulation panel seams.

Part Number
N740K01
N740K02
N740K03
N740W01
N740W02
N740W03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Detail JAN Code Trusco Code Amount Of Content

฿ 262.09

WATERPROOF SEALING TAPES 5 Piece(s) 6 Day(s) Black Color 50 Black 4901860195065 471-1467 1 Roll

฿ 378.69

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) Black Color 75 Black 4901860195089 471-1475 1 Roll

฿ 500.88

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) Black Color 100 Black 4901860195102 471-1483 1 Roll

฿ 258.01

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) White Color 50 White 4901860195119 471-1491 1 Roll

฿ 378.69

WATERPROOF SEALING TAPES 1 Piece(s) 12 Day(s) White Color 75 White 4901860195126 471-1505 1 Roll

฿ 500.88

WATERPROOF SEALING TAPES 1 Piece(s) 10 Day(s) White Color 100 White 4901860195133 471-1513 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1