(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mending Tape

Mending Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 4665-48-25

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    48
  • Length(m)
    25
  • Thickness(mm)
    0.21
  • Color Detail
    Transparency
  • Adhesive Strength
    9N/10mm
  • Tensile Strength
    43N/10mm
  • Total Thickness(mm)
    0.21
  • JAN Code
    4042448902030
  • Trusco Code
    494-5476
  • Operating Temperature Range(°C)
    0-95 (30 min)
  • Amount Of Content
    1 Roll
Part Number
4665-48-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 498.34

REPAIR TAPES 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    48
  • Length(m)
    25
  • Thickness(mm)
    0.21
  • Color Detail
    Transparency
  • Adhesive Strength
    9N/10mm
  • Tensile Strength
    43N/10mm
  • Total Thickness(mm)
    0.21
  • JAN Code
    4042448902030
  • Trusco Code
    494-5476
  • Operating Temperature Range(°C)
    0-95 (30 min)
  • Amount Of Content
    1 Roll

Product Description

[Features]
・ It has excellent weather resistance and can be used outdoors.
・ Ideal for pasting where transparency is required.
・ It is easy to cut by hand and fits well into complex shape.
[Applications]
・ For repairing greenhouse.
・ To repair vinyl film and PO film.
・ Fixing airtight sheet and breathable sheets.
・ Hose repair.
・ Packaging of outdoor products.

Specifications of 4665-48-25

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    48
  • Length(m)
    25
  • Thickness(mm)
    0.21
  • Color Detail
    Transparency
  • Adhesive Strength
    9N/10mm
  • Tensile Strength
    43N/10mm
  • Total Thickness(mm)
    0.21
  • JAN Code
    4042448902030
  • Trusco Code
    494-5476
  • Operating Temperature Range(°C)
    0-95 (30 min)
  • Amount Of Content
    1 Roll
Part Number
4665-48-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 498.34

REPAIR TAPES 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for sticking to places where is required transparency.

Usage

●Repairing of plastic greenhouse. 
●Repair of vinyl film/PO film.
●Fixing of airtight sheets and moisture permeable sheets.
●Packaging of outdoor goods.

Specification

●Color:Transparent
●W x L(mm x m):48 x 25
●Thickness(mm):0.21
●SPQ(roll):24
●Viscosity: 9N/10mm
●Tensile Strength: 43N/10mm
●Working Temperature Range: 0 to 95°C(30mins)

Materials

●Base Material: PE Cloth
●Adhesive: Synthetic Rubber