(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M Polyimide Electrical Insulation Tape No.92

3M Polyimide Electrical Insulation Tape No.92

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,760.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
92-6
92-9
92-12
92-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 3,760.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) 6 4562434370259 479-9607 1 Roll

฿ 5,592.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) 9 4562434370266 479-9615 1 Roll

฿ 7,428.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) 12 4562434370273 479-9585 1 Roll

฿ 15,366.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) 25 4562434370280 479-9593 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Length(m)
    32.9
  • Thickness(mm)
    0.08
  • Color Details
    Orange
  • Adhesiveness
    2.8N/10mm
  • Tensile Strength
    53N/10mm
  • Specifications
    UL standard compliant (file E17385)
  • UL Temperature Rating(°C)
    180
  • Flame Retardant
    UL510
  • Internal capacity
    1 Roll

Product Description

Insulation tape with excellent heat resistance.
[Features]
· Uses an adhesive that does not corrode copper.
· Thermosetting ensures firmer bonding.
[Applications]
· For insulating applications that specially require heat resistance and thinness.
· For coil, transformer and capacitor insulation applications.
· For masking of solder plating.
** Notes **
Telescoping (where the tape stretches like a bamboo shoot) may occur due to the characteristics of the product, but the quality of the tape itself is not affected. Please take note of this before purchasing.

Part Number
92-6
92-9
92-12
92-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 3,760.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) 6 4562434370259 479-9607 1 Roll

฿ 5,592.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) 9 4562434370266 479-9615 1 Roll

฿ 7,428.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) 12 4562434370273 479-9585 1 Roll

฿ 15,366.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) 25 4562434370280 479-9593 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1