(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M Glass Cloth Electric Insulation Tape No.69

3M Glass Cloth Electric Insulation Tape No.69

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,676.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
69-6
69-9 SALE
69-12
69-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 1,676.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) 6 4562434370174 479-9488 1 Roll

฿ 2,963.00

฿ 1,758.24

ELECTRICITY REMOVAL TAPES 1 Piece(s) Same day 9 4562434370181 479-9496 1 Roll

฿ 3,263.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 12 Day(s) 12 4562434370198 479-9461 1 Roll

฿ 6,213.00

฿ 3,251.26

ELECTRICITY REMOVAL TAPES 1 Piece(s) Same day 25 4562434370204 479-9470 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    55
  • Thickness(mm)
    0.18
  • Color Details
    White
  • Adhesiveness
    4.4N/10mm
  • Tensile Strength
    310N/10mm
  • Specifications
    UL standard compliant (file E17385), MIL standard compliant (MIL-1-19166C)
  • UL Temperature Rating(°C)
    200
  • Flame Retardant
    UL510
  • Internal capacity
    1 Roll

Product Description

An insulating tape made of glass fiber cloth.
[Features]
· A tape that sticks well and is resistant to pulling and tearing.
· Uses an adhesive that doesn't easily corrode copper.
· The adhesive is thermoset for extra strength.
[Applications]
· Binding, insulating and fixing motor/transformer coils in place.
· Insulation/protection for heat-resistant wiring.

Part Number
69-6
69-9 SALE
69-12
69-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 1,676.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 1 Day(s) 6 4562434370174 479-9488 1 Roll

฿ 2,963.00

฿ 1,758.24

ELECTRICITY REMOVAL TAPES 1 Piece(s) Same day 9 4562434370181 479-9496 1 Roll

฿ 3,263.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 12 Day(s) 12 4562434370198 479-9461 1 Roll

฿ 6,213.00

฿ 3,251.26

ELECTRICITY REMOVAL TAPES 1 Piece(s) Same day 25 4562434370204 479-9470 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1