(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation & Sealing Wrap 3 m Type

Insulation & Sealing Wrap 3 m Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1540599

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    3
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • Tensile Strength
    4.8N/10mm
  • JAN Code
    0079340001305
  • Trusco Code
    480-1288
  • Mass(g)
    51
  • Operating Temperature Range
    -54~260
  • Dielectric breakdown strength
    15.7kV/mm
  • Amount Of Content
    1 Roll
Part Number
1540599
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,007.00

VINYL TAPES 1 Piece(s) 20 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    3
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • Tensile Strength
    4.8N/10mm
  • JAN Code
    0079340001305
  • Trusco Code
    480-1288
  • Mass(g)
    51
  • Operating Temperature Range
    -54~260
  • Dielectric breakdown strength
    15.7kV/mm
  • Amount Of Content
    1 Roll

Product Description

[Features]
· A self-fusing type silicone rubber wrap.
· Emergency repair can be performed even under pressure.
[Applications]
· Repair of hoses and electric cords.
· Leaking of pipes and pipe joints.
· To be wrapped around a tool handle to prevent slippage.

Specifications of 1540599

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    3
  • Thickness(mm)
    0.5
  • Color Details
    Black
  • Tensile Strength
    4.8N/10mm
  • JAN Code
    0079340001305
  • Trusco Code
    480-1288
  • Mass(g)
    51
  • Operating Temperature Range
    -54~260
  • Dielectric breakdown strength
    15.7kV/mm
  • Amount Of Content
    1 Roll
Part Number
1540599
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,007.00

VINYL TAPES 1 Piece(s) 20 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1