(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M High-Tack Double - Sided Adhesive Tape 2 Rolls

3M High-Tack Double - Sided Adhesive Tape 2 Rolls

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 427.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9708-5-AAD
9712-7-AAD
9716-5-AAD
9716-7-AAD
9720-7-AAD
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(mm)
JAN Code Trusco Code Internal capacity

฿ 427.91

DOUBLE-COATEDTAPESFORINDUS 1 Pack(s)

2 Pieces Per Package

Same day 5 10 0.8 4549395040803 475-3755 1 Pack (2 pcs)

฿ 746.24

DOUBLE-COATED TAPES FOR INDUS 1 Pack(s)

2 Pieces Per Package

Same day 7 10 1.2 4549395040872 475-3801 1 Pack (2 pcs)

฿ 837.38

DOUBLE-COATED TAPES FOR INDUS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 5 10 1.6 4548623741819 475-3852 1 Pack (2 pcs)

฿ 1,175.42

DOUBLE-COATED TAPES FOR INDUS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 7 10 1.6 4548623741826 475-3861 1 Pack (2 pcs)

฿ 1,165.57

DOUBLE-COATED TAPES FOR INDUS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 7 8 2 4548623741871 475-3909 1 Pack (2 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Color Details
    Black
  • Internal capacity
    1 Pack (2 pcs)

Product Description

[Features]
· Double-sided adhesive tape used in the automobile production process by automobile manufacturers.
· Tape base material is soft for a good fit with curved and uneven surfaces of parts and bodies.
· Exhibits excellent initial adhesion, weather resistance and solvent resistance, and high adhesive strength over long periods of time.
[Applications]
· For adhesion on side visors, etc.
· For adhesion on a variety of interior and exterior parts, accessories, etc.
· For adhesion on molded sides
· For adhesion on molded bumpers and bumper protectors
· For adhesion of transparent side visors
· For adhesion on a variety of interior and exterior parts, accessories, etc.

Part Number
9708-5-AAD
9712-7-AAD
9716-5-AAD
9716-7-AAD
9720-7-AAD
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Thickness
(mm)
JAN Code Trusco Code Internal capacity

฿ 427.91

DOUBLE-COATEDTAPESFORINDUS 1 Pack(s)

2 Pieces Per Package

Same day 5 10 0.8 4549395040803 475-3755 1 Pack (2 pcs)

฿ 746.24

DOUBLE-COATED TAPES FOR INDUS 1 Pack(s)

2 Pieces Per Package

Same day 7 10 1.2 4549395040872 475-3801 1 Pack (2 pcs)

฿ 837.38

DOUBLE-COATED TAPES FOR INDUS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 5 10 1.6 4548623741819 475-3852 1 Pack (2 pcs)

฿ 1,175.42

DOUBLE-COATED TAPES FOR INDUS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 7 10 1.6 4548623741826 475-3861 1 Pack (2 pcs)

฿ 1,165.57

DOUBLE-COATED TAPES FOR INDUS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 7 8 2 4548623741871 475-3909 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1