(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-sided tape, transparent type, no substrate

Double-sided tape, transparent type, no substrate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 616.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
HJ-9150W-20
HJ-9150W-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 616.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 20 4953871103737 470-4665 1 Roll

฿ 1,752.03

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 50 4953871103744 470-4673 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    20
  • Thickness(mm)
    0.05
  • Color Details
    Clear
  • Adhesiveness
    5.4N/10mm
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

Double-sided tape with excellent transparency and heat resistance.
[Features]
·Volatile gas content is extremely small.
·It has high adhesion.
·Excellent machinability and workability.
[Applications]
·For bonding glass.
·Fixing liquid crystal module components.
·For fixing electronic parts.

Part Number
HJ-9150W-20
HJ-9150W-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 616.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 20 4953871103737 470-4665 1 Roll

฿ 1,752.03

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 50 4953871103744 470-4673 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tape based on polyester film.
●Volatile gas content is ultra trace.

Usage

●For laminating glass.
●For fixing the liquid crystal module material.
●For fixing electronic components.

Specification

●Color:Clear
●Thickness(mm):0.05
●Viscosity: 5.4N/10mm

Materials

●Base Material: Polyester Film
●Adhesive: Acrylics