(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyester Substrate Thick Double-Sided Tape No.53100

Polyester Substrate Thick Double-Sided Tape No.53100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 788.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
53100-20
53100-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 788.34

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 20 4953871103928 474-2435 1 Roll

฿ 2,379.92

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 19 Day(s) 50 4953871103935 474-2443 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    50
  • Thickness(mm)
    0.15
  • Color Details
    Clear
  • Adhesiveness
    3.5N/10mm
  • Internal capacity
    1 Roll

Product Description

[Features]
· Has excellent shape stability and makes positioning easy when pasting on.
· Strongly adheres to various dust-proof sheets.
· The tape thickness is uniform compared to double-sided adhesive tape that uses non-woven fabric.
[Applications]
· Fixing cushioning material for mobile phone and digital video camera LCDs.
· Used for fixing nameplates onto digital video cameras.

Part Number
53100-20
53100-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 788.34

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 12 Day(s) 20 4953871103928 474-2435 1 Roll

฿ 2,379.92

DOUBLE-COATED TAPES FOR INDUS 1 Piece(s) 19 Day(s) 50 4953871103935 474-2443 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1