(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch® Thick Double-Sided Tape (PAD-25)

Scotch® Thick Double-Sided Tape (PAD-25)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PAD-25
PAD-30
PAD-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Adhesiveness JAN Code Trusco Code Internal capacity

฿ 367.62

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 25 16N/10mm、5.6N/10mm 4547452879397 436-0788 1 Roll

฿ 420.46

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 30 5.6N/10mm 4547452879403 436-0796 1 Roll

฿ 677.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 50 5.6N/10mm 4547452879410 436-0800 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    15
  • Thickness(mm)
    0.5
  • Details Type
    For Indoor Use
  • Color Details
    White
  • Internal capacity
    1 Roll

Product Description

[Features]
· Recommended for hanging posters, etc., and temporary fixing of plywood, etc.
· Thick type that fits well with uneven and rough surfaces.

Part Number
PAD-25
PAD-30
PAD-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Adhesiveness JAN Code Trusco Code Internal capacity

฿ 367.62

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 25 16N/10mm、5.6N/10mm 4547452879397 436-0788 1 Roll

฿ 420.46

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 12 Day(s) 30 5.6N/10mm 4547452879403 436-0796 1 Roll

฿ 677.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 50 5.6N/10mm 4547452879410 436-0800 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1