(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch Extra-Strong Double Sided Tape, Uneven Surface-Use (SKH-19)

Scotch Extra-Strong Double Sided Tape, Uneven Surface-Use (SKH-19)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KH-19
SKH-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
JAN Code Trusco Code Internal capacity

฿ 384.87

DOUBLE-COATEDTAPES(VERYHIGH 1 Piece(s) Same day 1.5 4519001014399 542-3376 1 Roll

฿ 404.78

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 4 4519001872845 542-3899 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Thickness(mm)
    1.2
  • Color Details
    Gray
  • Adhesiveness
    26N/10mm
  • Operating Temperature Range(°C)
    -20 – 90
  • Internal capacity
    1 Roll

Product Description

[Features]
· Since the base material is soft, it fits well with uneven surfaces.
[Applications]
· For adhesion to concrete, blocks, plywood, etc. with uneven surfaces.

Part Number
KH-19
SKH-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
JAN Code Trusco Code Internal capacity

฿ 384.87

DOUBLE-COATEDTAPES(VERYHIGH 1 Piece(s) Same day 1.5 4519001014399 542-3376 1 Roll

฿ 404.78

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 4 4519001872845 542-3899 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1