(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scotch Extra-Strong Double Sided Tape Premium Gold Automobile Interior-Use

Scotch Extra-Strong Double Sided Tape Premium Gold Automobile Interior-Use

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 231.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KCR-15
SCR-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Adhesiveness JAN Code Trusco Code Cutting Method Internal capacity

฿ 231.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 1.5 30N/10mm  4548623270333 494-5361 - 1 Roll

฿ 386.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 4 15N/10mm 4548623270340 363-0978 Cutter Required 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    15
  • Thickness(mm)
    1.1
  • Color Details
    Gray
  • Operating Temperature Range(°C)
    -20 – 90
  • Internal capacity
    1 Roll

Product Description

[Features]
· Base material is flexible, so it bonds to rough surfaces, such as embossed surfaces.
· Ultra-strong double-sided sheet with a strong acrylic foam base material, coated in an acrylic-based adhesive.
· Multipurpose product that can be adhered to olefin-based plastics such as soft PVC, polypropylene, etc.
· Since the base material is soft, the tape has excellent conformance with the adherend.
· Conforms to JIS standard Z1541 class 1 level (joined parts for structure).
· Can be used for dashboards made of polypropylene (PP) or polyvinyl chloride (PVC).
[Applications]
· For anchoring equipment to car dashboards, etc.

Part Number
KCR-15
SCR-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Adhesiveness JAN Code Trusco Code Cutting Method Internal capacity

฿ 231.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day 1.5 30N/10mm  4548623270333 494-5361 - 1 Roll

฿ 386.67

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) 1 Day(s) 4 15N/10mm 4548623270340 363-0978 Cutter Required 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1