(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch Ultra-Strong Double-Sided Tape Transparent Material-Use

Scotch Ultra-Strong Double-Sided Tape Transparent Material-Use

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 266.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KTD12
KTD19
STD-12
STD-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Details Adhesiveness JAN Code Trusco Code Cutting Method Internal capacity

฿ 266.24

DOUBLE-SIDED TAPES 1 Piece(s) 10 Day(s) Green 12 1.5 Green 26N/10mm 4547452877270 542-3511 - 1 Roll

฿ 311.59

DOUBLE-SIDED TAPES 1 Piece(s) 10 Day(s) Green 19 1.5 Green 40N/10mm 4547452877287 542-3520 - 1 Roll

฿ 415.59

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day Transparency 12 4 Clear 40N/10mm 4547452877294 409-1655 Cutter Required 1 Roll

฿ 546.96

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day Transparency 19 4 Clear 40N/10mm 4547452877300 409-1663 Cutter Required 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Thickness(mm)
    1
  • Operating Temperature Range(°C)
    -20~150
  • Internal capacity
    1 Roll

Product Description

An ultra-strong double-sided tape that does not leave conspicuous traces because the tape is transparent.
[Features]
· For transparent materials.
· For indoor and outdoor use (operating temperature range: -20 to +150°C.)
· Base material: acrylic foam, Adhesive: special acrylic type.
[Applications]
· For affixing to acrylic cases, etc.

Part Number
KTD12
KTD19
STD-12
STD-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Details Adhesiveness JAN Code Trusco Code Cutting Method Internal capacity

฿ 266.24

DOUBLE-SIDED TAPES 1 Piece(s) 10 Day(s) Green 12 1.5 Green 26N/10mm 4547452877270 542-3511 - 1 Roll

฿ 311.59

DOUBLE-SIDED TAPES 1 Piece(s) 10 Day(s) Green 19 1.5 Green 40N/10mm 4547452877287 542-3520 - 1 Roll

฿ 415.59

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day Transparency 12 4 Clear 40N/10mm 4547452877294 409-1655 Cutter Required 1 Roll

฿ 546.96

DOUBLE-COATED TAPES(VERY HIGH 1 Piece(s) Same day Transparency 19 4 Clear 40N/10mm 4547452877300 409-1663 Cutter Required 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1