(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch Extra-Strong Double Sided Tape Premium Gold Super Multi-Purpose Coarse Surface-Use

Scotch Extra-Strong Double Sided Tape Premium Gold Super Multi-Purpose Coarse Surface-Use

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Cannot be used with silicone and fluoropolymer-coated surfaces.

Specifications of SPR-19-19MMX4M

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    4
  • Thickness(mm)
    1.1
  • Color Details
    Gray
  • Adhesiveness
    30N/10mm
  • JAN Code
    4548623270302
  • Trusco Code
    363-0994
  • Operating Temperature Range(°C)
    -20 – 80
  • Base Materials
    Acrylic Foam
  • Adhesive
    Special Acrylic Thread
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
SPR-19-19MMX4M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 538.38

DOUBLE-SIDED TAPE 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    4
  • Thickness(mm)
    1.1
  • Color Details
    Gray
  • Adhesiveness
    30N/10mm
  • JAN Code
    4548623270302
  • Trusco Code
    363-0994
  • Operating Temperature Range(°C)
    -20 – 80
  • Base Materials
    Acrylic Foam
  • Adhesive
    Special Acrylic Thread
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

Ultra-strong multipurpose double-sided tape for coarse surfaces.
[Features]
· Can adhere even to hard-to-bond plastics.
· Can be used on coarse surfaces.
· Can be used outdoors.
[Applications]
· Ideal for coarse surfaces such as wood, metal, PVC, plastic, soft PVC, veneer tiles, etc.
* Cannot be used with silicone and fluoropolymer-coated surfaces.

Specifications of SPR-19-19MMX4M

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    4
  • Thickness(mm)
    1.1
  • Color Details
    Gray
  • Adhesiveness
    30N/10mm
  • JAN Code
    4548623270302
  • Trusco Code
    363-0994
  • Operating Temperature Range(°C)
    -20 – 80
  • Base Materials
    Acrylic Foam
  • Adhesive
    Special Acrylic Thread
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll
Part Number
SPR-19-19MMX4M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 538.38

DOUBLE-SIDED TAPE 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1