(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrylic Foam Strong Adhesive Double-Sided Tape HYPER JOINT

Acrylic Foam Strong Adhesive Double-Sided Tape HYPER JOINT

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of H9012-K

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    110
  • Length(m)
    0.2
  • Thickness(mm)
    1.2
  • Color Details
    Gray
  • JAN Code
    4953871103300
  • Trusco Code
    469-4821
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Bag (5 Sheets)
Part Number
H9012-K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 936.59

DOUBLE-COATED TAPES(VERY HIGH 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    110
  • Length(m)
    0.2
  • Thickness(mm)
    1.2
  • Color Details
    Gray
  • JAN Code
    4953871103300
  • Trusco Code
    469-4821
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Bag (5 Sheets)

Product Description

[Features]
· Excellent flexibility, and conforms to the distortion or shape change of adherends.
· Flexible acrylic foam diffuses peeling stress and achieves excellent adhesion strength.
· With excellent durability and heat resistance, it also supports bonding outdoors.
· Equivalent to JIS Z 1541 (High potential pressure sensitive adhesive double coated tapes) type 1-2.
[Applications]
· Alternative for bolts, rivets, welding, clips and clamps.
· Replacement for adhesive.

Specifications of H9012-K

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    110
  • Length(m)
    0.2
  • Thickness(mm)
    1.2
  • Color Details
    Gray
  • JAN Code
    4953871103300
  • Trusco Code
    469-4821
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Bag (5 Sheets)
Part Number
H9012-K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal capacity

฿ 936.59

DOUBLE-COATED TAPES(VERY HIGH 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1