(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KKD-19 |
SKD-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 238.34 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 19 | 1.5 | 4547452877126 | 435-0243 | 1 Roll | ||
฿ 351.67 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 12 | 4 | 4547452877133 | 435-0294 | 1 Roll |
Ultra-strong double-sided tape that can be used for adhering metals such as aluminum, stainless steel, etc.
[Features]
· For indoor and outdoor use (operating temperature range: -20 to +150°C).
· Base material: acrylic foam, Adhesive: special acrylic type.
[Applications]
· For mounting aluminum and stainless steel.
Part Number |
---|
KKD-19 |
SKD-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
JAN Code | Trusco Code | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 238.34 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 19 | 1.5 | 4547452877126 | 435-0243 | 1 Roll | ||
฿ 351.67 |
DOUBLE-COATED TAPES(VERY HIGH | 1 Piece(s) | Same day | 12 | 4 | 4547452877133 | 435-0294 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?