(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Removable Double-Sided Tape Super Clear Thin (KRS-15)

Removable Double-Sided Tape Super Clear Thin (KRS-15)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KRS-15
SRS-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
JAN Code Trusco Code Internal capacity

฿ 231.28

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 1.5 4547452982950 435-0251 1 Roll

฿ 374.34

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 4 4547452982967 435-0316 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    15
  • Thickness(mm)
    0.25
  • Details Type
    For Indoor Use
  • Color Details
    Transparency
  • Adhesiveness
    11 N / 10 mm (Strong Adhesive Surface), 5.5 N / 10 mm (Weak Adhesive Surface)
  • Cutting Method
    Cutter Required
  • Internal capacity
    1 Roll

Product Description

[Features]
· Acrylic foam tape with excellent weather resistance.
· Tape that is ultra-transparent and inconspicuous, and is resistant to deformation when adhered.

Part Number
KRS-15
SRS-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
JAN Code Trusco Code Internal capacity

฿ 231.28

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 1.5 4547452982950 435-0251 1 Roll

฿ 374.34

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) Same day 4 4547452982967 435-0316 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1