(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Woven Double-Sided Adhesive Tape 9660, Color: Clear (Transparent)

Non-Woven Double-Sided Adhesive Tape 9660, Color: Clear (Transparent)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 104.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9660-10X20-R
9660-15X20-R
9660-20X20-R
9660-25X20-R
9660-50X20-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 104.81

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 10 4548623729084 442-2538 1 Roll

฿ 144.98

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 15 4548623729091 442-2546 1 Roll

฿ 189.68

DOUBLE-COATEDTAPES(FORGENER 1 Piece(s) Same day 20 4548623729107 442-2554 1 Roll

฿ 230.48

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 25 4548623729114 442-2562 1 Roll

฿ 445.86

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 50 4548623729121 442-2571 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    20
  • Thickness(mm)
    0.16
  • Color Details
    Colorless and translucent
  • Adhesiveness
    7.6N/10mm
  • Specifications
    With release paper
  • Internal capacity
    1 Roll

Product Description

[Features]
· Excellent adhesive strength even for low surface energy plastics such as polypropylene, polyethylene, etc.
· High initial tack even at low temperatures.
· Excellent adhesion on all sorts of materials.
[Applications]
· For mounting film, foam, etc. inside electronic equipment.

Part Number
9660-10X20-R
9660-15X20-R
9660-20X20-R
9660-25X20-R
9660-50X20-R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 104.81

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 10 4548623729084 442-2538 1 Roll

฿ 144.98

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 15 4548623729091 442-2546 1 Roll

฿ 189.68

DOUBLE-COATEDTAPES(FORGENER 1 Piece(s) Same day 20 4548623729107 442-2554 1 Roll

฿ 230.48

DOUBLE-COATED TAPES(FOR GENER 10 Piece(s) 5 Day(s) 25 4548623729114 442-2562 1 Roll

฿ 445.86

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) 12 Day(s) 50 4548623729121 442-2571 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1