(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M Masking Tape No. 243J Plus (for Automotive Painting)

3M Masking Tape No. 243J Plus (for Automotive Painting)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 188.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
243J6
243J9
243J10
243J12
243J15
243J18
243J20
243J24
243J30
243J36
243J40
243J50
243J60
243J100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 256.00

MASKING TAPES 1 Pack(s)

20 Pieces Per Package

Same day 6 4548623559421 469-4350 1 Pack (20 pcs)

฿ 211.00

MASKING TAPES 1 Pack(s)

12 Pieces Per Package

Same day 9 4548623559438 469-4376 1 Pack (12 pcs)

฿ 239.00

MASKING TAPES 1 Pack(s)

12 Pieces Per Package

Same day 10 4548623559445 469-4325 1 Pack (12 pcs)

฿ 256.00

MASKING TAPES 1 Pack(s)

10 Pieces Per Package

Same day 12 4548623559452 293-1044 1 Pack (10 pcs)

฿ 234.00

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

Same day 15 4548623559469 293-1052 1 Pack (8 pcs)

฿ 234.00

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

Same day 18 4548623559476 293-1061 1 Pack (7 pcs)

฿ 215.00

MASKING TAPES 1 Pack(s)

6 Pieces Per Package

Same day 20 4548623559483 293-1079 1 Pack (6 pcs)

฿ 234.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

5 Pieces Per Package

Same day 24 4548623559490 293-1087 1 Pack (5 pcs)

฿ 234.00

MASKING TAPES 1 Pack(s)

4 Pieces Per Package

Same day 30 4548623559506 293-1095 1 Pack (4 pcs)

฿ 230.00

MASKING TAPES 1 Pack(s)

3 Pieces Per Package

Same day 36 4548623559513 469-4333 1 Pack (3 pcs)

฿ 239.00

MASKING TAPES 1 Pack(s)

3 Pieces Per Package

Same day 40 4548623559520 469-4341 1 Pack (3 pcs)

฿ 188.00

MASKING TAPES 1 Pack(s)

2 Pieces Per Package

Same day 50 4548623559537 293-1109 1 Pack (2 pcs)

฿ 256.00

MASKING TAPES 1 Pack(s)

2 Pieces Per Package

1 Day(s) 60 4548623559544 469-4368 1 Pack (2 pcs)

฿ 192.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) - Same day 100 4548623559568 756-6191 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Length(m)
    18
  • Thickness(mm)
    0.08
  • Color Details
    Yellow
  • Adhesiveness
    1.06N/10mm
  • Tensile Strength
    28.6N/10mm
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand

Product Description

Masking tape for painting vehicles.
[Features]
· Great adhesion, but avoids tearing or leaving adhesive residue when removed.
· Adheres securely to uneven surfaces.
· Easily handles curves.
* As this product is not intended for the general consumer, instructions are not included.

Part Number
243J6
243J9
243J10
243J12
243J15
243J18
243J20
243J24
243J30
243J36
243J40
243J50
243J60
243J100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Internal capacity

฿ 256.00

MASKING TAPES 1 Pack(s)

20 Pieces Per Package

Same day 6 4548623559421 469-4350 1 Pack (20 pcs)

฿ 211.00

MASKING TAPES 1 Pack(s)

12 Pieces Per Package

Same day 9 4548623559438 469-4376 1 Pack (12 pcs)

฿ 239.00

MASKING TAPES 1 Pack(s)

12 Pieces Per Package

Same day 10 4548623559445 469-4325 1 Pack (12 pcs)

฿ 256.00

MASKING TAPES 1 Pack(s)

10 Pieces Per Package

Same day 12 4548623559452 293-1044 1 Pack (10 pcs)

฿ 234.00

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

Same day 15 4548623559469 293-1052 1 Pack (8 pcs)

฿ 234.00

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

Same day 18 4548623559476 293-1061 1 Pack (7 pcs)

฿ 215.00

MASKING TAPES 1 Pack(s)

6 Pieces Per Package

Same day 20 4548623559483 293-1079 1 Pack (6 pcs)

฿ 234.00

MASKING TAPES(FOR HEAT-RESIST 1 Pack(s)

5 Pieces Per Package

Same day 24 4548623559490 293-1087 1 Pack (5 pcs)

฿ 234.00

MASKING TAPES 1 Pack(s)

4 Pieces Per Package

Same day 30 4548623559506 293-1095 1 Pack (4 pcs)

฿ 230.00

MASKING TAPES 1 Pack(s)

3 Pieces Per Package

Same day 36 4548623559513 469-4333 1 Pack (3 pcs)

฿ 239.00

MASKING TAPES 1 Pack(s)

3 Pieces Per Package

Same day 40 4548623559520 469-4341 1 Pack (3 pcs)

฿ 188.00

MASKING TAPES 1 Pack(s)

2 Pieces Per Package

Same day 50 4548623559537 293-1109 1 Pack (2 pcs)

฿ 256.00

MASKING TAPES 1 Pack(s)

2 Pieces Per Package

1 Day(s) 60 4548623559544 469-4368 1 Pack (2 pcs)

฿ 192.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) - Same day 100 4548623559568 756-6191 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1