(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Masking Tape for Automotive Use No.2311 (2311H-12)

Masking Tape for Automotive Use No.2311 (2311H-12)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2311H-12
2311H-15
2311H-18
2311H-24
2311H-30
2311H-40
2311H-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 229.42

MASKING TAPES 1 Pack(s)

10 Pieces Per Package

Same day 12 4987167051921 290-0572 210 1 Pack (10 pcs)

฿ 205.58

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

Same day 15 4987167051938 290-0602 210 1 Pack (8 pcs)

฿ 238.40

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

Same day 18 4987167051945 290-0611 217 1 Pack (7 pcs)

฿ 229.42

MASKING TAPE NO.2311 1 Pack(s)

5 Pieces Per Package

1 Day(s) 24 4987167051952 290-0581 210 1 Pack (5 pcs)

฿ 228.23

MASKING TAPES 1 Pack(s)

4 Pieces Per Package

Same day 30 4987167051969 290-0599 210 1 Pack (4 pcs)

฿ 217.90

MASKING TAPES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 40 4987167052607 391-9978 210 1 Pack (3 pcs)

฿ 195.94

MASKING TAPES 1 Pack(s)

2 Pieces Per Package

Same day 50 4987167051976 290-0629 174 1 Pack (2 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Length(m)
    18
  • Thickness(mm)
    0.09
  • Adhesiveness
    1.02N/10mm
  • Tensile Strength
    32.3N/10mm
  • Color Details
    Yellow
  • Base Materials
    Japanese paper
  • Adhesive
    Acrylic
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    6
  • Heat-resistant temperature 30 min.(°C)
    120

Product Description

Masking tape for painting vehicles that firmly adheres to curved surfaces as well as linear surfaces.
[Features]
· Excellent overlapped pasting and hand tearing properties.
· Minimal lifting, peeling, or residual glue even when heated.
· Firmly adheres to linear and curved surfaces.
[Applications]
· Ideal for vehicle painting, etc.

Part Number
2311H-12
2311H-15
2311H-18
2311H-24
2311H-30
2311H-40
2311H-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 229.42

MASKING TAPES 1 Pack(s)

10 Pieces Per Package

Same day 12 4987167051921 290-0572 210 1 Pack (10 pcs)

฿ 205.58

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

Same day 15 4987167051938 290-0602 210 1 Pack (8 pcs)

฿ 238.40

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

Same day 18 4987167051945 290-0611 217 1 Pack (7 pcs)

฿ 229.42

MASKING TAPE NO.2311 1 Pack(s)

5 Pieces Per Package

1 Day(s) 24 4987167051952 290-0581 210 1 Pack (5 pcs)

฿ 228.23

MASKING TAPES 1 Pack(s)

4 Pieces Per Package

Same day 30 4987167051969 290-0599 210 1 Pack (4 pcs)

฿ 217.90

MASKING TAPES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 40 4987167052607 391-9978 210 1 Pack (3 pcs)

฿ 195.94

MASKING TAPES 1 Pack(s)

2 Pieces Per Package

Same day 50 4987167051976 290-0629 174 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1