(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sealing Masking Tape (For Buildings) No2563 (2563H-18)

Sealing Masking Tape (For Buildings) No2563 (2563H-18)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
2563H-15
2563H-18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 406.37

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

10 Day(s) 15 4987167070168 491-2101 210 1 Pack (8 pcs)

฿ 306.94

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

12 Day(s) 18 4987167070175 491-2110 240 1 Pack (7 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Length(m)
    18
  • Thickness(mm)
    0.11
  • Adhesiveness
    1.28N/10mm
  • Tensile Strength
    33.8N/10mm
  • Core diameter
    1-Inch models
  • Color Details
    Blue
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
  • Stretch(%)
    4

Product Description

[Features]
· Light tape releasing and easy tearing by hand for excellent workability.
· Pastes on straight and peels off the roll smoothly too.
[Applications]
· For masking when sealing around sashes, tiles, concrete, painted surfaces, etc.

Part Number
2563H-15
2563H-18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Internal capacity

฿ 406.37

MASKING TAPES 1 Pack(s)

8 Pieces Per Package

10 Day(s) 15 4987167070168 491-2101 210 1 Pack (8 pcs)

฿ 306.94

MASKING TAPES 1 Pack(s)

7 Pieces Per Package

12 Day(s) 18 4987167070175 491-2110 240 1 Pack (7 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1