(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cloth Tape P-Cut Tape for Curing (4103-B-25X25)

Cloth Tape P-Cut Tape for Curing (4103-B-25X25)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4103-B-25X25
4103-B-30X25
4190-LGR-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Thickness
(mm)
Adhesive Strength Tensile Strength Color Detail JAN Code Trusco Code Mass
(g)
Core diameter Cutting Method Amount Of Content

฿ 102.72

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) Blue 25 0.13 4.14N/25mm 140N/25mm Blue 4964833410312 481-2301 85 - - 1 Roll

฿ 117.35

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) Blue 30 0.13 4.14N/25mm 140N/25mm Blue 4964833410336 481-2310 100 - - 1 Roll

฿ 224.50

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) Green 50 0.15 10N/25mm 97.7N/25mm Light Green 4964833419001 433-5112 210 3 inches (76 mm) Can cut by hand 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    25
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Strong tape that won't tear when being removed.
[Applications]
· Protective covering on resin window frames.

Part Number
4103-B-25X25
4103-B-30X25
4190-LGR-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Thickness
(mm)
Adhesive Strength Tensile Strength Color Detail JAN Code Trusco Code Mass
(g)
Core diameter Cutting Method Amount Of Content

฿ 102.72

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) Blue 25 0.13 4.14N/25mm 140N/25mm Blue 4964833410312 481-2301 85 - - 1 Roll

฿ 117.35

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) Blue 30 0.13 4.14N/25mm 140N/25mm Blue 4964833410336 481-2310 100 - - 1 Roll

฿ 224.50

CLOTH MASKING TAPES 1 Piece(s) 5 Day(s) Green 50 0.15 10N/25mm 97.7N/25mm Light Green 4964833419001 433-5112 210 3 inches (76 mm) Can cut by hand 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1