(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Painting Protective tape

Painting Protective tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 86.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y09CL25MM
Y09CL75MM
Y09GR50MM50M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Detail JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 86.00

CLOTH MASKING TAPES 1 Piece(s) 12 Day(s) Transparent 25 25 Clear 4967529521255 753-1265 105 1 Roll

฿ 204.00

CLOTH MASKING TAPES 1 Piece(s) 1 Day(s) Transparent 75 25 Clear 4967529521750 753-1273 320 1 Roll

฿ 266.00

CLOTH MASKING TAPES 1 Piece(s) 1 Day(s) Green 50 50 Green 4967529563156 753-1281 430 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Thickness(mm)
    0.16
  • Adhesive Strength
    4.8N/10mm
  • Tensile Strength
    54N/10mm
  • Amount Of Content
    1 Roll

Product Description

Painted curing tape that is strong adhesive yet easy to remove.
[Features]
·Light and durable with excellent water/humidity/chemical/weather resistance.
·The specifications make it difficult to peel off even at outdoor sites.
·It leaves little residue and can be easily cut by hand.
·Because it is translucent, the tape is less noticeable when applied.
[Applications]
·Used for curing during spray painting/brush painting.
·Used for fixing curing sheets.
·Used at construction sites where there is a lot of traffic.

Part Number
Y09CL25MM
Y09CL75MM
Y09GR50MM50M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Detail JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 86.00

CLOTH MASKING TAPES 1 Piece(s) 12 Day(s) Transparent 25 25 Clear 4967529521255 753-1265 105 1 Roll

฿ 204.00

CLOTH MASKING TAPES 1 Piece(s) 1 Day(s) Transparent 75 25 Clear 4967529521750 753-1273 320 1 Roll

฿ 266.00

CLOTH MASKING TAPES 1 Piece(s) 1 Day(s) Green 50 50 Green 4967529563156 753-1281 430 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in water resistance, humidity resistance, chemical resistance, weather resistance, and light and durable.
●Viscosity is strong and few glue residue.

Specification

●Thickness(mm):0.16
●Viscosity: 4.8N/10mm
●Tensile Strength: 54N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Acrylics