(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Banding Tape Adhesive Tape (51608-19-25)

Banding Tape Adhesive Tape (51608-19-25)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
51608-19-25
51608-25-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Amount Of Content

฿ 615.00

BINDING TAPES 1 Piece(s) 15 Day(s) 19 4005800084232 494-5514 1 Roll

฿ 433.06

BINDING TAPES 1 Piece(s) 10 Day(s) 25 4005800148026 494-5522 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Length(m)
    25
  • Thickness(mm)
    0.28
  • Color Detail
    Black
  • Adhesive Strength
    3N/10mm
  • Tensile Strength
    40N/10mm
  • Total Thickness(mm)
    0.28
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Halogen-free, and uses none of the 13 substances specified in the VOC directive.
· Won't change over time, and is highly corrosion-resistant.
· Includes a noise reducing effect. (Reduces noise by 5 dB)
· Rerolls stably for excellent workability.
· Can be cut by hand.
[Applications]
· Bundling electrical wire.
· Fixing parts from which you want to reduce odd noises.

Part Number
51608-19-25
51608-25-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Amount Of Content

฿ 615.00

BINDING TAPES 1 Piece(s) 15 Day(s) 19 4005800084232 494-5514 1 Roll

฿ 433.06

BINDING TAPES 1 Piece(s) 10 Day(s) 25 4005800148026 494-5522 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1