(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Tape Color (OD-001-W)

Cloth Tape Color (OD-001-W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OD-001-R
OD-001-W
OD-001-X
OD-001-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Amount Of Content

฿ 201.93

CLOTH TAPES 30 Piece(s) 10 Day(s) Red Type Red 4547691688705 356-2301 1 Roll

฿ 208.23

OPP(POLYPROPYLENE) TAPES 30 Piece(s) 10 Day(s) White Type White 4547691688651 356-2310 1 Roll

฿ 208.23

OPP(POLYPROPYLENE) TAPES 30 Piece(s) 12 Day(s) Black Black 4547691688668 356-2328 1 Roll

฿ 208.23

OPP(POLYPROPYLENE) TAPES 30 Piece(s) 1 Day(s) Yellows Yellow 4547691688682 356-2336 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.2
  • Tensile Strength
    44.2N/10mm
  • Adhesiveness
    3.5N/10mm
  • Mass(g)
    315
  • Cutting Method
    Can cut by hand
  • Amount Of Content
    1 Roll

Product Description

Cloth tape colors for packing in colorful variations.
[Features]
·Colorful type with high visibility.
·A cost-effective type that uses staple fibers for the warp and polyester fibers for the weft.
[Applications]
・ It can be used for packing cardboard, parcels, etc.

Part Number
OD-001-R
OD-001-W
OD-001-X
OD-001-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Amount Of Content

฿ 201.93

CLOTH TAPES 30 Piece(s) 10 Day(s) Red Type Red 4547691688705 356-2301 1 Roll

฿ 208.23

OPP(POLYPROPYLENE) TAPES 30 Piece(s) 10 Day(s) White Type White 4547691688651 356-2310 1 Roll

฿ 208.23

OPP(POLYPROPYLENE) TAPES 30 Piece(s) 12 Day(s) Black Black 4547691688668 356-2328 1 Roll

฿ 208.23

OPP(POLYPROPYLENE) TAPES 30 Piece(s) 1 Day(s) Yellows Yellow 4547691688682 356-2336 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1