(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutting Sheet Transfer Sheet

Cutting Sheet Transfer Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CS045RTC02

  • Product Type
    Other
  • Color
    Colorless and Transparent
  • Width(mm)
    450
  • Length(m)
    2
  • Thickness(mm)
    0.05
  • JAN Code
    4949381013871
  • Trusco Code
    758-3958
  • Amount Of Content
    1 pc.
Part Number
CS045RTC02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 779.62

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Color
    Colorless and Transparent
  • Width(mm)
    450
  • Length(m)
    2
  • Thickness(mm)
    0.05
  • JAN Code
    4949381013871
  • Trusco Code
    758-3958
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The standard for decorative sheeting.
· Versatile sheeting that can be cut and applied easily.
· Use for a range of applications, including company name plates, and on decorative coverings for use on glass and at exhibitions.
· Transfer sheets.
· Use to apply stencil letters and signs, etc.
[Applications]
· Indoors, or short-term use outdoors.

Specifications of CS045RTC02

  • Product Type
    Other
  • Color
    Colorless and Transparent
  • Width(mm)
    450
  • Length(m)
    2
  • Thickness(mm)
    0.05
  • JAN Code
    4949381013871
  • Trusco Code
    758-3958
  • Amount Of Content
    1 pc.
Part Number
CS045RTC02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 779.62

ANZENHYOSHIKI 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1