(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
131205 |
131206 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color Details | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 4,914.00 |
SIGN CASES | 1 Piece(s) | 10 Day(s) | Red/White | 4932134194620 | 441-3008 | 1 unit | ||
฿ 4,914.00 |
SIGN CASES | 1 Piece(s) | 12 Day(s) | Yellow/Red | 4932134194637 | 441-3016 | 1 unit |
[Features]
· Foldable for excellent stowability, and convenient to carry.
· Reflective material is utilized on the arrow.
Part Number |
---|
131205 |
131206 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color Details | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 4,914.00 |
SIGN CASES | 1 Piece(s) | 10 Day(s) | Red/White | 4932134194620 | 441-3008 | 1 unit | ||
฿ 4,914.00 |
SIGN CASES | 1 Piece(s) | 12 Day(s) | Yellow/Red | 4932134194637 | 441-3016 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?