(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SL Standing Sign (1102-0622-01)

SL Standing Sign (1102-0622-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1102-0622-01
1102-0626-01
1102-0629-01
1102-0630-01
1102-0633-01
1102-0634-01
1102-0642-01
1102-0643-01
1102-0652-01
1102-0653-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Text Color Details JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 3,741.00

SIGN STANDS 1 Piece(s) 10 Day(s) Access Closed White 4562461480471 764-7972 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 19 Day(s) Go Slow White 4562461480518 764-7981 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 10 Day(s) One-Way Traffic White 4562461480549 764-7999 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 12 Day(s) Under construction Yellow 4562461480556 764-8006 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 19 Day(s) Road Work 50 m Blue 4562461480570 764-8014 - 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 19 Day(s) Construction 100 m Ahead Blue 4562461480587 764-8022 - 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 12 Day(s) Request White 4562461480631 764-8031 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 12 Day(s) Keep out White 4562461480648 764-8049 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 12 Day(s) No Outlet White 4562461480716 764-8057 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 12 Day(s) Entry and Exit for On-site Vehicles White 4562461480723 764-8065 4.6 1 unit

Basic Specifications

  • Product Type
    Display stand
  • Details Type
    Single-Sided Type
  • Frontage(mm)
    556
  • Depth(mm)
    40
  • Height(mm)
    1560
  • Plate surface size(mm)
    (Length x width): 1400X550 mm
  • Specification 1
    Reflective plate surface with iron frame
  • Amount Of Content
    1 unit

Product Description

[Features]
·Easy-to-understand notation protects safety on site.
·Reflective surfaces draw attention, even at night.
[Applications]
·For displaying regulations in road construction.
·Ensuring the safety of the area around a construction site.

Part Number
1102-0622-01
1102-0626-01
1102-0629-01
1102-0630-01
1102-0633-01
1102-0634-01
1102-0642-01
1102-0643-01
1102-0652-01
1102-0653-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Text Color Details JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 3,741.00

SIGN STANDS 1 Piece(s) 10 Day(s) Access Closed White 4562461480471 764-7972 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 19 Day(s) Go Slow White 4562461480518 764-7981 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 10 Day(s) One-Way Traffic White 4562461480549 764-7999 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 12 Day(s) Under construction Yellow 4562461480556 764-8006 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 19 Day(s) Road Work 50 m Blue 4562461480570 764-8014 - 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 19 Day(s) Construction 100 m Ahead Blue 4562461480587 764-8022 - 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 12 Day(s) Request White 4562461480631 764-8031 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 12 Day(s) Keep out White 4562461480648 764-8049 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 12 Day(s) No Outlet White 4562461480716 764-8057 4.6 1 unit

฿ 3,741.00

SIGN STANDS 1 Piece(s) 12 Day(s) Entry and Exit for On-site Vehicles White 4562461480723 764-8065 4.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1