- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Triple reflector with rope
Specifications of 976
-
- Shape
- Triangular
-
- Material (Body)
- Other
-
- Display Content
- Other
-
- Mounting Method
- Tube-type Penetrating Hole
-
- Displayed content: Others
- White, Plain/Orange, Plain
-
- Longitudinal(mm)
- 110
-
- Side(mm)
- 90
-
- JAN Code
- 4580284634956
-
- Trusco Code
- 755-4699
-
- Specifications
- Rope: 8 mm X 11.7 m (reflection plate: 12 Pcs)
-
- Mass
- 154
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,056.85
|
SIGN FLAGS
|
1 Piece(s)
|
|
12 Day(s)
|
1 Set |
Basic Specifications
-
- Shape
- Triangular
-
- Material (Body)
- Other
-
- Display Content
- Other
-
- Mounting Method
- Tube-type Penetrating Hole
-
- Displayed content: Others
- White, Plain/Orange, Plain
-
- Longitudinal(mm)
- 110
-
- Side(mm)
- 90
-
- JAN Code
- 4580284634956
-
- Trusco Code
- 755-4699
-
- Specifications
- Rope: 8 mm X 11.7 m (reflection plate: 12 Pcs)
-
- Mass
- 154
-
- Amount Of Content
- 1 Set
Product Description
[Features]
· Rope delineators with a reflective white front and reflective fluorescent orange rear.
[Applications]
· Use in locations where roadside ditches, etc. are difficult to discern at night.
Specifications of 976
-
- Shape
- Triangular
-
- Material (Body)
- Other
-
- Display Content
- Other
-
- Mounting Method
- Tube-type Penetrating Hole
-
- Displayed content: Others
- White, Plain/Orange, Plain
-
- Longitudinal(mm)
- 110
-
- Side(mm)
- 90
-
- JAN Code
- 4580284634956
-
- Trusco Code
- 755-4699
-
- Specifications
- Rope: 8 mm X 11.7 m (reflection plate: 12 Pcs)
-
- Mass
- 154
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,056.85
|
SIGN FLAGS
|
1 Piece(s)
|
|
12 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?