(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Mesh Streamer, Single-Pipe Mounting Brackets for Fine Mesh Streamer

Fine Mesh Streamer, Single-Pipe Mounting Brackets for Fine Mesh Streamer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SP-640

  • Shape
    Windsock
  • Material (Body)
    Steel
  • Mounting Method
    Single Pipe Mounting Type
  • Other
    Option
  • Width(mm)
    57
  • Depth(mm)
    57
  • Height(mm)
    235
  • Color
    Silver
  • JAN Code
    4580284633867
  • Trusco Code
    481-2484
  • Specifications
    Applicable Pipe Diameter (mm): 48.6
  • Mass
    1.5
  • Amount Of Content
    1 unit
Part Number
SP-640
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,743.04

SIGN FLAGS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Shape
    Windsock
  • Material (Body)
    Steel
  • Mounting Method
    Single Pipe Mounting Type
  • Other
    Option
  • Width(mm)
    57
  • Depth(mm)
    57
  • Height(mm)
    235
  • Color
    Silver
  • JAN Code
    4580284633867
  • Trusco Code
    481-2484
  • Specifications
    Applicable Pipe Diameter (mm): 48.6
  • Mass
    1.5
  • Amount Of Content
    1 unit

Product Description

[Features]
·The part that connects to the rope rotates, and the windsock does not get entangled in the single pipe.
[Applications]
·For prevention of entanglement of fine mesh streamers.

Specifications of SP-640

  • Shape
    Windsock
  • Material (Body)
    Steel
  • Mounting Method
    Single Pipe Mounting Type
  • Other
    Option
  • Width(mm)
    57
  • Depth(mm)
    57
  • Height(mm)
    235
  • Color
    Silver
  • JAN Code
    4580284633867
  • Trusco Code
    481-2484
  • Specifications
    Applicable Pipe Diameter (mm): 48.6
  • Mass
    1.5
  • Amount Of Content
    1 unit
Part Number
SP-640
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,743.04

SIGN FLAGS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1